
Brand: ANDERSON
Catalog ID: BE30AS35
Ball Eye / Shackle Assembly , Forged Steel BE30, UTS 30,000 lb (Eye: 1.000 x 2.000" Opening x 0.688" Thick) For use with ANSI class 52-3 & 52-5 insulators assembled with Forged Steel Shackle AS35, UTS 35,000 lb (1.063" Opening, 0.750" Dia. Pin).
Catalog Number
BE30AS35
EU RoHS Indicator
No
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359291749
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
6.5 in
Length - Pin
0 in
Ring Height
0 in
Weight
2.156 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0