HUBBELL POWER SYSTEMS
Image of C4030126 Ball Socket Adjuster Universal Tool

Ball Socket Adjuster Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030126

Similar to the M4455-87 Ball socket Adjuster, this Adjuster is designed to handle socket adapters up to 2.75 inches wide.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Designed to handle socket adapters up to 2.75 in (69 mm) wide.

General

Catalog Number

C4030126

Style

Ball Socket Adjuster for Soxkets up to 2.75" (70 mm)

UPC

096359017929

Dimensions

Weight

0.75 lb

Weight Metric

0.3 kg