HUBBELL POWER SYSTEMS
Image of PSC6003713 BALL SOCKET CLAMP T-HANDLE 6H 35MM

BALL SOCKET CLAMP T-HANDLE 6H 35MM

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003713

6H 35mm Ball Socket Clamps with T-Handle

  • 6H-Rated 35mm Ball Socket Clamps with bronze body
  • Bronze T-Handle version with threaded ferrule holes – 5/8-11UNC
  • Tested per ASTM F855-20 to Grade 6H (55kA, 148kA 1st cycle peak, X/R=30)
  • Connect to PSC6003581 35mm Ball Stud
  • PSS18102 4/0H Cable must be used to achieve 6H rating for the ground set
  • Available with factory-assembled sets (recommended) or as an individual component

General

Catalog Number

PSC6003713

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

T-Handle

Material

Bronze

Terminal Connection Type

5/8"-11 Thread

UPC

096359736127

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

720