HUBBELL POWER SYSTEMS
Image of PSC6003494 Ball Stud Ground Clamp for 30mm Ball, 5H
Image of PSC6003494 Ball Stud Ground Clamp for 30mm Ball, 5H
play
play

Ball Stud Ground Clamp for 30mm Ball, 5H

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC6003494

5H Ball Stud Ground Clamp for 30mm Ball

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003494

UPC

096359565208

Dimensions

Weight

1.358 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding