HUBBELL POWER SYSTEMS
Image of CEMB1 BANDED SINGLE PHASE, 2 POSITION CUTOUT/ARRESTER BRACKET

BANDED SINGLE PHASE, 2 POSITION CUTOUT/ARRESTER BRACKET

Brand: Chance

Catalog ID: CEMB1

Banded pole bracket has two positions for mounting cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Fits pole diameters of 7-3/4" to 12-1/4"
  • Includes one ground lug
  • Rating is 600 lbs.
  • Material: 6061-T6 aluminum

General

Catalog Number

CEMB1

EU RoHS Indicator

No

Material

Aluminum

Style

1 Mounting Position

UPC

096359475897

Dimensions

Distance From Pole

N/A

Weight

10.78 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No