HUBBELL POWER SYSTEMS
Image of CRSM3 BANDED THREE POSITION RECLOSER MOUNTING BRACKET

BANDED THREE POSITION RECLOSER MOUNTING BRACKET

Brand: Chance

Catalog ID: CRSM3

Lightweight aluminum banded bracket supports three reclosers on distribution pole when a bank installation is required or if bolting is not possible.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket fits pole diametes of 7-3/4" to 12-1/4"
  • Pole offset distance is 9"
  • Includes 5/8" x 1-3/4" recloser mounting bolt
  • Spring retaing clips hold assembly intact before securing on pole
  • Band components are 6061-T6 aluminum with ASTM A-153 galvanized steel fasteners

General

Catalog Number

CRSM3

Material

6061-T6 Aluminum

Style

3 Position

Type

Bracket

UPC

096359526476

Dimensions

Distance From Pole

9 in

Weight

21.854 lb