

Brand: Chance
Catalog ID: C2050460
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050460
Coating
Galvanized
Material
Steel Wire
Product Type
Square Barbed-Shank
Type
Staples
UPC
096359383918
Dimensions
1-1/2 in. x 0.637 in x 0.131 in
Height
0.131 in
Length
1-1/2 in.
Weight
0.02 lb
Width
0.637 in
Width Inside
3/8 in.
Wire Size
0.131 in.