
Brand: Chance
Catalog ID: C2050464
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050464
Coating
Copper Coated
Material
Steel Wire
Type
Staples
UPC
096359383956
Dimensions
1-1/2 in. x 0.655 in x 0.14 in
Distance From Pole
N/A
Height
0.14 in
Length
1-1/2 in.
Weight
0.02 lb
Width
0.655 in
Width Inside
3/8 in.
Wire Size
0.140 in.