HUBBELL POWER SYSTEMS
BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 3/8in ID X .131in WIRE DIA. w/GALVANIZED FINISH
Image of C2050461 BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 3/8in ID X .131in WIRE DIA. w/GALVANIZED FINISH

BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 3/8in ID X .131in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050461

Barbed Staple, square shank, cut point, galvanized.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

Galvanized per ASTM A-153

General

Catalog Number

C2050461

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359383925

Dimensions

Dimensions

2 in. x 0.637 in x 0.131 in

Distance From Pole

N/A

Height

0.131 in

Length

2 in.

Weight

0.02 lb

Width

0.637 in

Width Inside

3/8 in.

Conductor Related

Wire Size

0.131 in.