HUBBELL POWER SYSTEMS
BARBED, SQUARE SHANK, CUT POINT STAPLE, 3in LENGTH x 1-1/16in ID X .218in WIRE DIA. w/GALVANIZED FINISH
Image of C2050462 BARBED, SQUARE SHANK, CUT POINT STAPLE, 3in LENGTH x 1-1/16in ID X .218in WIRE DIA. w/GALVANIZED FINISH

BARBED, SQUARE SHANK, CUT POINT STAPLE, 3in LENGTH x 1-1/16in ID X .218in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050462

Barbed Staple, square shank, cut point, galvanized.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Galvanized per ASTM A-153
  • RUS Listed, al - Staples, ground wire

General

Catalog Number

C2050462

Coating

Galvanized

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359383932

Dimensions

Dimensions

3 in. x 1.5 in x 0.218 in

Distance From Pole

N/A

Height

0.218 in

Length

3 in.

Weight

0.08 lb

Width

1.5 in

Width Inside

1-1/16 in.

Conductor Related

Wire Size

0.218 in.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

3000