HUBBELL POWER SYSTEMS
Barrier Board, 84 x 19 x 5 in (2,133 x 482 x 127 mm)
Image of PSC4060648 Barrier Board, 84 x 19 x 5 in (2,133 x 482 x 127 mm)

Barrier Board, 84 x 19 x 5 in (2,133 x 482 x 127 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060648

The Barrier Board is designed to cover all three phases of a 12kV or 25kV horizontal disconnect switch in a substation. The Barrier Board acts as a physical barrier between the pen switch and the bus. It lifts easily with shotgun sticks for proper placement. The barrier covers the lower blade portion of the disconnect switch so that work can be performed on the bottom side of the switch.

  • Designed to fit 12kV or 25kV disconnect switches
  • 36” spacing
  • Puncture Strength - 300 V/mil (approx .25 in thickness)
  • Provided with Grip-All adapters (2 positions)
  • High visibility orange color
  • Provided with yellow vinyl bag
  • Available as individual item or 2 per kit

General

Catalog Number

PSC4060648

UPC

096359580447

Dimensions

Dimensions

84.0 in x 19.0 in x 5.0 in

Dimensions Metric

213 cm x 48 cm x 127 cm

Height

5 in

Height Metric

127 cm

Length

84 in

Length Metric

213 cm

Weight

30 lb

Weight Metric

13.6 kg

Width

19 in

Width Metric

48 cm