HUBBELL POWER SYSTEMS
Image of PSCDEWNP45200 Barry D.E.W. Line® Heavy Work Rope, 200 ft/60.9 m
* Representative image
Image of PSCDEWNP45200 Barry D.E.W. Line® Heavy Work Rope, 200 ft/60.9 m

Barry D.E.W. Line® Heavy Work Rope, 200 ft/60.9 m

Brand: Chance

Catalog ID: PSCDEWNP45200

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 2,000 lb./907.2 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

Product details

General

Catalog Number

PSCDEWNP45200

Tensile Strength

10,000 lb./4,535 kg

UPC

096359754237

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

200 ft

Length Metric

60.9 m

Weight

33.6 lb

WeightMetric

15.2 kg