HUBBELL POWER SYSTEMS
Image of PSCDEWR4050 Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m
* Representative image
Image of PSCDEWR4050 Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m
Image of PSCDEWR4050 Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m
Image of PSCDEWR4050 Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m
+1
Image of PSCDEWR4050 Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m

Barry D.E.W. Line® R4 Rescue Kit, 50 ft /15.2 m

Brand: Chance

Catalog ID: PSCDEWR4050

Dielectric Even Wet self-contained, pre-assembled, easily deployed, and reusable system designed to perform self rescue.

  • Working Load Limit 500 lb./226 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Storage bag included

Product details

General

Catalog Number

PSCDEWR4050

Working Load Limit

500 lb

Dimensions

Diameter

0.47 in

Diameter (Fraction)

15/32 in

Length

50 ft

Weight

10 lb

WeightMetric

4.5 kg