HUBBELL POWER SYSTEMS
Image of PSCDEWRH006 Barry D.E.W. Line® Rescue Hoist Kit, 6 ft/1.8 m
Image of PSCDEWRH006 Barry D.E.W. Line® Rescue Hoist Kit, 6 ft/1.8 m

Barry D.E.W. Line® Rescue Hoist Kit, 6 ft/1.8 m

Brand: Chance

Catalog ID: PSCDEWRH006

Dielectric Even Wet self-contained, easily deployed lifting/hauling system designed to be used alone or in combination with Barry's Bucket Rescue Kit

  • Rated Working Load 500 lb./226.7 kg
  • Mode 1 - Short distance lifting/hauling system for unhooking a victim from their fall protection equipment before lowering them to the ground
  • Mode 2 - Stand-alone rescue hoist system for rescues at medium lift heights (max 50 ft/15.2 m reach)
  • System Includes: 6 ft/1.8 m Barry D.E.W. Line® NF3400 Dielectric Rescue Rope, 1 Barry D.E.W. Line® transport bag, 1 Barry D.E.W. Line® Dielectric Tag Line, 2 Double Rescue Pulleys, 2 Steel Carabiner CSA, 1 6 ft/1.8 m Anchor Strap, 1 Hotstick Rescue Clip Attachment

Product details

General

Catalog Number

PSCDEWRH006

UPC

096359757412

Working Load Limit

500 lb

Working Load Limit Metric

226 kg

Dimensions

Length

6 ft

Length Metric

1.8 m

Weight

10.2 lb

WeightMetric

4.6 kg

Resources and downloads