HUBBELL POWER SYSTEMS
Image of PSCDEWNF34300 Barry D.E.W. Line® Series, Rescue Rope, 300 ft/91.4 m

Barry D.E.W. Line® Series, Rescue Rope, 300 ft/91.4 m

Brand: Chance

Catalog ID: PSCDEWNF34300

High angle rescue rope tool for evacuation of workers performing live line work on AC or DC systems.

  • Rated Working Load 500 lb./226.7 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with plastic thimbles and sealed terminations
  • Storage bag with dessicant optional

General

Catalog Number

PSCDEWNF34300

Series

Barry D.E.W. Line® Series

UPC

096359754244

Working Load Limit

500 lb

Working Load Limit Metric

226 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

12 mm

Length

300 ft

Length Metric

91.4 m

Weight

37.7 lb

WeightMetric

17.1 kg

Force Related

Working Load Limit

500 lb

Working Load Limit Metric

226 kg