HUBBELL POWER SYSTEMS
Image of PSCDEWNF34050 Barry D.E.W. Line® Rescue Rope, 50 ft/15.2 m
Image of PSCDEWNF34050 Barry D.E.W. Line® Rescue Rope, 50 ft/15.2 m

Barry D.E.W. Line® Rescue Rope, 50 ft/15.2 m

Brand: Chance

Catalog ID: PSCDEWNF34050

High angle rescue rope tool for evacuation of workers performing live line work on AC or DC systems.

  • Rated Working Load 500 lb./226.7 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with plastic thimbles and sealed terminations
  • Storage bag with dessicant optional

Product details

General

Catalog Number

PSCDEWNF34050

UPC

096359752981

Working Load Limit

500 lb

Working Load Limit Metric

226 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

12 mm

Length

50 ft

Length Metric

15.2 m

Weight

7.3 lb

WeightMetric

3.3 kg