HUBBELL POWER SYSTEMS
Image of PSCDEWNK19X010 Barry D.E.W. Line® Rope Link, 10 ft/3.0 m
Image of PSCDEWNK19X010 Barry D.E.W. Line® Rope Link, 10 ft/3.0 m
Image of PSCDEWNK19X010 Barry D.E.W. Line® Rope Link, 10 ft/3.0 m

Barry D.E.W. Line® Rope Link, 10 ft/3.0 m

Brand: Chance

Catalog ID: PSCDEWNK19X010

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems. One closed and one open spelter socket termination.

  • Rated Working Load 7,000 lb./3,175 kg
  • Insulting Rope area is .875 in (22 mm) diameter
  • Steel Spelter Socket Terminations retain 100% of rope's breaking strength
  • Available with two closed spelter socket terminations, two open spelter socket terminations, or one of each as pictured
  • Available in custom lengths

Product details

General

Catalog Number

PSCDEWNK19X010

UPC

096359811510

Working Load Limit

7,000 lb

Working Load Limit Metric

3,175 kg

Dimensions

Diameter

0.9 in

Diameter - Metric

22 mm

Length

10 ft

Length Metric

3 m

Weight

21.5 lb

WeightMetric

9.7 kg