HUBBELL POWER SYSTEMS
Image of PSCDEWNP45100 Barry D.E.W. LineĀ® Series, Heavy Work Rope, 100 ft/30.4 m

Barry D.E.W. LineĀ® Series, Heavy Work Rope, 100 ft/30.4 m

Brand: Chance

Catalog ID: PSCDEWNP45100

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 2,000 lb./907.2 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

General

Catalog Number

PSCDEWNP45100

Series

Barry D.E.W. LineĀ® Series

Tensile Strength

10,000 lb./4,535 kg

UPC

096359757375

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

100 ft

Length Metric

30.4 m

Weight

19.3 lb

Weight Metric

8.7 kg

Force Related

Tensile Strength

10,000 lb./4,535 kg

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg