HUBBELL POWER SYSTEMS
Image of PSCDEWNP45150 Barry D.E.W. LineĀ® Series, Heavy Work Rope, 150 ft/45.7 m

Barry D.E.W. LineĀ® Series, Heavy Work Rope, 150 ft/45.7 m

Brand: Chance

Catalog ID: PSCDEWNP45150

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 2,000 lb./907.2 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

General

Catalog Number

PSCDEWNP45150

Series

Barry D.E.W. LineĀ® Series

Tensile Strength

10,000 lb./4,535 kg

UPC

096359757382

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

150 ft

Length Metric

45.7 m

Weight

26.5 lb

Weight Metric

12 kg

Force Related

Tensile Strength

10,000 lb./4,535 kg

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg