HUBBELL POWER SYSTEMS
Image of PSCDEWR2150 Barry D.E.W. LineĀ® Series, R2 Rescue Kit, 150 ft/45.7 m

Barry D.E.W. LineĀ® Series, R2 Rescue Kit, 150 ft/45.7 m

Brand: Chance

Catalog ID: PSCDEWR2150

Dielectric Even Wet self-contained, easily deployed system designed to perform three different rescue methods and/or to escape from access platforms, buckets, and towers.

  • Rated Working Load 500 lb./226.7 kg
  • Mode 1 - Self-rescue
  • Mode 2 - Controlled descent of a victim from the position of the victim
  • Mode 3 - Controlled descent of a victim from the ground (using a deviation pulley)
  • System Includes: Barry D.E.W. LineĀ® transport bag, 150 ft/45.7 m Barry D.E.W. LineĀ® Dielectric Rescue Rope, 1 Figure 8 rescue descender with ears, 2x 6 ft/1.8 m anchor straps, 1 Rescue pulley, 3 CSA carabiners, 1 Hotstick Rescue Clip Attachment

General

Catalog Number

PSCDEWR2150

Series

Barry D.E.W. LineĀ® Series

UPC

096359757405

Working Load Limit

500 lb

Working Load Limit Metric

226 kg

Dimensions

Length

150 ft

Length Metric

45.7 m

Weight

19.3 lb

Weight Metric

8.7 kg

Force Related

Working Load Limit

500 lb

Working Load Limit Metric

226 kg