HUBBELL POWER SYSTEMS
Image of PSCDEWR4065 Barry D.E.W. Line® Series, R4 Rescue Kit, 65 ft /19.8 m

Barry D.E.W. Line® Series, R4 Rescue Kit, 65 ft /19.8 m

Brand: Chance

Catalog ID: PSCDEWR4065

Dielectric Even Wet self-contained, pre-assembled, easily deployed, and reusable system designed to perform self rescue.

  • Working Load Limit 500 lb./226 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Storage bag included

General

Catalog Number

PSCDEWR4065

Series

Barry D.E.W. Line® Series

Working Load Limit

500 lb

Dimensions

Diameter

0.47 in

Diameter (Fraction)

15/32 in

Length

65 ft

Weight

12.5 lb

WeightMetric

5.6 kg

Force Related

Working Load Limit

500 lb