HUBBELL POWER SYSTEMS
Image of PSCDEWNK10020 Barry D.E.W. LineĀ® Series, Tag Line, 20 ft/6.0 m

Barry D.E.W. LineĀ® Series, Tag Line, 20 ft/6.0 m

Brand: Chance

Catalog ID: PSCDEWNK10020

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 200 lb./90.7 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

General

Catalog Number

PSCDEWNK10020

Series

Barry D.E.W. LineĀ® Series

UPC

096359757351

Working Load Limit

200 lb

Working Load Limit Metric

90 kg

Dimensions

Diameter

0.25 in

Diameter - Metric

6 mm

Length

20 ft

Length Metric

6 m

Weight

2 lb

Weight Metric

0.9 kg

Force Related

Working Load Limit

200 lb

Working Load Limit Metric

90 kg

Logistics

Carton Quantity

1