HUBBELL POWER SYSTEMS
Image of PSCDEWBZ150LU Barry D.E.W. Line® Stand Up Transport Bag

Barry D.E.W. Line® Stand Up Transport Bag

Brand: Chance

Catalog ID: PSCDEWBZ150LU

For a more effective way of transporting, storing, and handling long length Barry D.E.W. Line® insulating rope tools.

  • Dimensions: 56 x 18 x 12 in (1420 x 450 x 300 mm)
  • Walls of bag stand up for easy handling of rope tools
  • Allows worker to lay and store rope tools in figure 8 pattern to help prevent twisting and binding
  • Recommended for Work Ropes and Rescue Ropes up to 800 ft in length, and Heavy Work Ropes up to 700 ft in length

Product details

General

Catalog Number

PSCDEWBZ150LU

UPC

096359806462

Dimensions

Length

4.6 ft

Length Metric

0.3 m

Weight

6 lb

WeightMetric

2.7 kg