HUBBELL POWER SYSTEMS
Image of PSCDEWNP28100 Barry D.E.W. Line® Work Rope, 100 ft/30.4 m
* Representative image
Image of PSCDEWNP28100 Barry D.E.W. Line® Work Rope, 100 ft/30.4 m

Barry D.E.W. Line® Work Rope, 100 ft/30.4 m

Brand: Chance

Catalog ID: PSCDEWNP28100

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 1,260 lb./571.5 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

Product details

General

Catalog Number

PSCDEWNP28100

Tensile Strength

6,300 lb./2,857 kg

UPC

096359757368

Working Load Limit

1,260 lb

Working Load Limit Metric

571 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

100 ft

Length Metric

30.4 m

Weight

12.2 lb

WeightMetric

5.5 kg

Resources and downloads