HUBBELL POWER SYSTEMS
Image of PSCDEWNP28150 Barry D.E.W. Line® Work Rope, 150 ft/45.7 m
* Representative image
Image of PSCDEWNP28150 Barry D.E.W. Line® Work Rope, 150 ft/45.7 m

Barry D.E.W. Line® Work Rope, 150 ft/45.7 m

Brand: Chance

Catalog ID: PSCDEWNP28150

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 1,260 lb./571.5 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

Product details

General

Catalog Number

PSCDEWNP28150

Tensile Strength

6,300 lb./2,857 kg

UPC

096359754213

Working Load Limit

1,260 lb

Working Load Limit Metric

571 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

150 ft

Length Metric

45.7 m

Weight

17.3 lb

WeightMetric

7.8 kg

Resources and downloads