HUBBELL POWER SYSTEMS
Image of PSCDEWND16KS015 Barry D.E.W. LineĀ® Series, X-Heavy Work Rope with Sheds, 15 ft/4.5 m

Barry D.E.W. LineĀ® Series, X-Heavy Work Rope with Sheds, 15 ft/4.5 m

Brand: Chance

Catalog ID: PSCDEWND16KS015

Dielectric Even Wet insulating rope tool designed for performing live line transmission work on AC or DC systems. Standard stainless steel thimble termination with sheds, no rings.

Barry D.E.W. Line(R) Dielectric X-Heavy Work Line meets ASTM F1701-12 and IEC 62192:2009. Arc-Flash Rated Resistant to 40 cal/cm2 (category 4).Working Load Limit 5,000 lb./2,268 kgLength is 15 ft/4.5 mLine diameter is 5/8 in/16 mmStainless Steel Thimbles at each endSealed terminations with Sheds at each endNo Rings

  • Working Load Limit 5,000 lb./2,268 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag included

General

Catalog Number

PSCDEWND16KS015

Series

Barry D.E.W. LineĀ® Series

Working Load Limit

5000 lb

Dimensions

Diameter

0.625 in

Length

15 in

Weight

9 lb

Weight Metric

4 kg

Force Related

Working Load Limit

5000 lb