HUBBELL POWER SYSTEMS
Image of C4032069 Base Cap 1.25 in (32 mm) X 5 in (127 mm)

Base Cap 1.25 in (32 mm) X 5 in (127 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032069

SECTIONAL STICK BASE CAP 1.25IN X 5IN, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032069

EU RoHS Indicator

No

Style

Base Cap; Female Splice

UPC

096359019848

Dimensions

Dimensions

9.0 in x 2.38 in x 2.38 in

Dimensions Metric

22.9 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

9 in

Length Metric

22.9 mm

Weight

0.3 lb

Weight Metric

0.1 kg

Width

2.38 in

Width Metric

6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1