HUBBELL POWER SYSTEMS
Image of C4032070 Base Cap 1.5 in X 5 in (38 X 127 mm)
Buy America(n) Qualified

Base Cap 1.5 in X 5 in (38 X 127 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032070

SECTIONAL STICK BASE CAP 1.5IN X 5IN, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)