HUBBELL POWER SYSTEMS
Image of 925BIP 900A 25kV Class Basic Insulating Plug (copper)

900A 25kV Class Basic Insulating Plug (copper)

Brand: Hubbell Power Systems

Catalog ID: 925BIP

25kV Deadbreak Basic Insulating Plug (Copper)

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

925BIP

Type

Basic Insulating Plug (BIP)

UPC

096359385424

Dimensions

Dimensions

5.81 in x 3.49 in x 3.49 in

Height

3.49 in

Length

5.81 in

Width

3.49 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV