HUBBELL POWER SYSTEMS
Image of 625BIPS 600A 25/28kV Basic Insulating Plug W/ Stud

600A 25/28kV Basic Insulating Plug W/ Stud

Brand: Hubbell Power Systems

Catalog ID: 625BIPS

25/28 kV 600 Amp Insulating Plug with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625BIPS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359393030

Dimensions

Dimensions

8.625 in x 9.500 in x 3.500 in

Height

3.5 in

Length

8.625 in

Weight

1.411 lb

Width

9.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

12

Standard Package

1