HUBBELL POWER SYSTEMS
Image of PSC114BCRB10 Bell Cuff Gloves Class 1, 14 in Red/Blk Size 10

Bell Cuff Gloves Class 1, 14 in Red/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114BCRB10

BELL CLASS 1 14" RED/BLK SIZE 10

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

General

Catalog Number

PSC114BCRB10

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Bell Cuff

UPC

096359456865

Dimensions

Length

14 in

Size

10

Weight

1.31 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120