HUBBELL POWER SYSTEMS
Image of PSC216BCYB9 Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9
Image of PSC216BCYB9 Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9
play

Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC216BCYB9

BELL CLASS 2 16" YEL/BLK SIZE 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC216BCYB9

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Bell Cuff

UPC

096359457145

Dimensions

Length

16 in

Weight

1.88 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field