HUBBELL POWER SYSTEMS
Image of PSC216BCYB9H Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9H
Image of PSC216BCYB9H Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9H
play
CHANCEĀ®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems

Bell Cuff Gloves Class 2, 16 in Yel/Blk Size 9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC216BCYB9H

BELL CLASS 2 16" YEL/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

General

Catalog Number

PSC216BCYB9H

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Bell Cuff Gloves

Size

9.5

Style

Bell Cuff

UPC

096359457152

Dimensions

Length

16 in

Size

9.5

Weight

2 lb

Weight Metric

0.9 kg

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120