HUBBELL POWER SYSTEMS
Image of PSC218BCRB10H Bell Cuff Gloves Class 2, 18 in Red/Blk Size 10H
Image of PSC218BCRB10H Bell Cuff Gloves Class 2, 18 in Red/Blk Size 10H
play
CHANCEĀ®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems

Bell Cuff Gloves Class 2, 18 in Red/Blk Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC218BCRB10H

BELL CLASS 2 18" RED/BLK SIZE 10H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

General

Catalog Number

PSC218BCRB10H

Color

Red Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Bell Cuff Gloves

Size

10.5

Style

Bell Cuff

UPC

096359457350

Dimensions

Length

18 in

Size

10.5

Weight

2.3 lb

Weight Metric

1 kg

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120