HUBBELL POWER SYSTEMS
Image of PSC316BCRB9 Bell Cuff Gloves Class 3, 16 in Red/Blk Size 9

Bell Cuff Gloves Class 3, 16 in Red/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC316BCRB9

BELL CLASS 3 16" RED/BLK SIZE 9

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is red under black

General

Catalog Number

PSC316BCRB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

9

Style

Bell Cuff

UPC

096359457442

Dimensions

Length

16 in

Size

9

Weight

2.29 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120