HUBBELL POWER SYSTEMS
Image of PSC316BCYB9 Bell Cuff Gloves Class 3, 16 in Yel/Blk Size 9
Image of PSC316BCYB9 Bell Cuff Gloves Class 3, 16 in Yel/Blk Size 9
play

Bell Cuff Gloves Class 3, 16 in Yel/Blk Size 9

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC316BCYB9

BELL CLASS 3 16" YEL/BLK SIZE 9

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC316BCYB9

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Size

9

Style

Bell Cuff

UPC

096359457381

Dimensions

Length

16 in

Weight

2.29 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field