HUBBELL POWER SYSTEMS
Image of PSC2080421 BELL SPACER CABLE, 1/2in

BELL SPACER CABLE, 1/2in

Brand: Chance

Catalog ID: PSC2080421

Bell shaped spacer used to create a space between messenger strand and aerial cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Creates 1/2" spacing
  • Material is black UV resistant plastic

General

Catalog Number

PSC2080421

Material

Plastic

UPC

096359643890

Dimensions

Dimensions

1.130 in x 0.700 in x 0.750 in

Height

0.75 in

Length

1.13 in

Weight

0.01 lb

Width

0.7 in

Logistics

Carton Quantity

4000

Pallet Quantity

48000