
Brand: Chance
Catalog ID: PSC2080420
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
PSC2080420
Material
Plastic
UPC
096359842149
Dimensions
1.2 in x 0.75 in x 0.25 in
Height
0.25 in
Length
1.2 in
Weight
0.009 lb
Width
0.75 in