HUBBELL POWER SYSTEMS
Image of T4020694 Belt, Static

Belt, Static

Brand: Chance

Catalog ID: T4020694

The belt when worn by the linemen working on EHV structure serves as a continuous ground to minimize static discomfort while working near energized lines. The belt, made of the same material as Conductive Suits, should be buckled snugly around the waist, next to bare skin and has a six-foot lead, that can be attached to the steel structure.

Nomex and stainless steel blend

General

Catalog Number

T4020694

Duty

N/A

UPC

096359059097

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Electrical Ratings

Duty

N/A