HUBBELL POWER SYSTEMS
Image of C3031223 Bent Arm Pin for Kelly Bar Adapter, 1/2" x 4.5"
Image of C3031223 Bent Arm Pin for Kelly Bar Adapter, 1/2" x 4.5"
play
CHANCE Pisa Drive Tools

Bent Arm Pin for Kelly Bar Adapter, 1/2" x 4.5"

Brand: Chance

Catalog ID: C3031223

Bent Arm Pin 4 1/2" (114.3 mm) long x 1/2" (12.7 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools

General

Application

Anchor/Pile Installation

Catalog Number

C3031223

Coating

Zinc Plated

Material Type

Non-Standard

Product Family

Bent Arm Pin

Product Type

Hardware

Type

Anchor/Pile Installation Tools

UPC

096359015635

Dimensions

Bent Arm Pin Diameter

0.5 in

Bent Arm Pin Length

4.5 in

Dimensions

4.50 in x 1.000 in x 1.000 in

Height

1 in

Length

4.5 in

Weight

0.549 lb

Width

1 in

Certifications And Compliance

Building Code Evaluated

No

Logistics

Standard Package

1