HUBBELL POWER SYSTEMS
Image of  BGCT - Board Mounted Generator Bushing Current Transformer

BGCT - Board Mounted Generator Bushing Current Transformer

Brand: Meramec

BGCT- Generator Current Transformer - Board Mounted Bushing Type (quick turnaround during forced emergency outages)

The Board Mounted Generator CT is designed to be mounted over the high voltage terminal bushing of power generators. GCTs can be designed to suit any mounting footprint and offer a lightweight alternative to cast units. The GCT may also be used on an Isolated Phase Bus (IPB) in systems with higher voltage levels while maintaining its own 600 Volt class rating.

  • Each unit is customed engineered to fit application
  • Designs can be made to match existing CT characteristics
  • Pre-assembled multi-core stacks available
  • Other conduit openings are available - threaded up to 1.5" - NPT or non-threaded holes up to 52mm
  • Designs can be made to match existing CT characteristics
  • Gapped cores for remanence control and transient response
  • Windings may be provided with special test taps
  • Coils may be provided alone (no board) with terminals or flexible leads
  • Rating Factors: Up to 1.0 @ 55°C Ambient
  • Metering class: 0.15S thru 0.6 (IEEE) / 0.2S thru 0.5 (IEC)
  • Burdens: BO.1 thru B1.8 / 2.5 - 45VA
  • NOTE: Sizes and accuracey classes are dependent on current ratio. Available in Single Ratio (SR) only

General

Application

Relaying and Metering