
Brand: Hubbell Power Systems
Catalog ID: 625LUGB24
Catalog Number
625LUGB24
Connector Type
Bi-Metal
Material Type
Standard
Type
600Amp DeadBreak
UPC
096359820192
Dimensions
.85 in x .85 in x 4.13 in
Height
4.13 in
Length
.85 in
Weight
1.01 lb
Width
.85 in
Current Rating
600 A
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Bi-Metal
Standard Package
3