HUBBELL POWER SYSTEMS
Image of 625LUGB32 Bi-Metal 500 kcmil Compact/Solid Compression Lug

Bi-Metal 500 kcmil Compact/Solid Compression Lug

Brand: Hubbell Power Systems

Catalog ID: 625LUGB32

BI-Metal Lug, 600A, Conductor Range = 450 Stranded or Compressed and 500 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGB32

Connector Type

Bi-Metal

Material Type

Standard

Type

600Amp DeadBreak

Dimensions

Dimensions

1.32 in x 1.32 in x 4.13 in

Height

4.13 in

Length

1.32 in

Weight

0.45 lb

Width

1.32 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

500

Stranded or Compressed Conductor

450

Configuration

Connector Type

Bi-Metal

Logistics

Standard Package

3