HUBBELL POWER SYSTEMS
Image of 625LUGB38 Bi-Metal 750 kcmil Stranded and Compressed Lug

Bi-Metal 750 kcmil Stranded and Compressed Lug

Brand: Hubbell Power Systems

Catalog ID: 625LUGB38

BI-Metal Lug, 600A, Conductor Range = 700/750 Stranded or Compressed and 900 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGB38

Connector Type

Bi-Metal

Material Type

Standard

Type

600Amp DeadBreak

UPC

096359393559

Dimensions

Dimensions

1.63 in x 1.63 in x 4.13 in

Height

4.13 in

Length

1.63 in

Weight

1.01 lb

Width

1.63 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

900

Stranded or Compressed Conductor

700/750

Configuration

Connector Type

Bi-Metal

Logistics

Standard Package

3