HUBBELL POWER SYSTEMS
Image of 625LUGB26T BI-Metal Threaded 3/0 Stranded Compressed and 4/0 Compact

BI-Metal Threaded 3/0 Stranded Compressed and 4/0 Compact

Brand: Hubbell Power Systems

Catalog ID: 625LUGB26T

BI-Metal Threaded Lug, 600A, Conductor Range = 3/0 Stranded or Compressed and 4/0 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGB26T

Connector Type

BI-Metal Threaded

Material Type

Standard

Type

600Amp DeadBreak

Dimensions

Dimensions

.85 in x .85 in x 4.13 in

Height

4.13 in

Length

.85 in

Weight

1.25 lb

Width

.85 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Configuration

Connector Type

BI-Metal Threaded

Logistics

Standard Package

3