HUBBELL POWER SYSTEMS
Image of 625LUGB33 Bi-Metal 500 kcmil Stranded Compression Lug

Bi-Metal 500 kcmil Stranded Compression Lug

Brand: Hubbell Power Systems

Catalog ID: 625LUGB33

BI-Metal Lug, 600A, Conductor Range = 500 Stranded or Compressed and 600 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUGB33

Connector Type

Bi-Metal

Material Type

Standard

Type

600Amp DeadBreak

UPC

096359820246

Dimensions

Dimensions

1.32 in x 1.32 in x 4.13 in

Height

4.13 in

Length

1.32 in

Weight

1.01 lb

Width

1.32 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

600

Stranded or Compressed Conductor

500

Configuration

Connector Type

Bi-Metal

Logistics

Standard Package

3