HUBBELL POWER SYSTEMS
BIRDGUARD WILDLIFE PROTECTOR, 30in FLEXIBLE SPIKES
Image of PSC2040036 BIRDGUARD WILDLIFE PROTECTOR, 30in FLEXIBLE SPIKES

BIRDGUARD WILDLIFE PROTECTOR, 30in FLEXIBLE SPIKES

Brand: Chance

Catalog ID: PSC2040036

Attaches to structure and block perch for avian species.

Hubbell Birdguard Wildlife Protectors installed on arms of transmission structures, are an effective means of blocking the perch location of large avian species.

  • Consist of four 2-spike connectable sections and four stainless steel hose clamp attachments
  • Spacing between spikes is 5"
  • Plastic material with carbon black UV stabilizaion

General

Catalog Number

PSC2040036

UPC

096359640097

Dimensions

Dimensions

20.000 in x 10.000 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

20 in

Weight

1.159 lb

Width

10 in

Logistics

Pallet Quantity

100