HUBBELL POWER SYSTEMS
Black Class 2 Solid Blanket, 36 in x 36 in (914 mm x 914 mm) with 6 Eyelets
Image of PSC4060607 Black Class 2 Solid Blanket, 36 in x 36 in (914 mm x 914 mm) with 6 Eyelets
Image of PSC4060607 Black Class 2 Solid Blanket, 36 in x 36 in (914 mm x 914 mm) with 6 Eyelets

Black Class 2 Solid Blanket, 36 in x 36 in (914 mm x 914 mm) with 6 Eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060607

Black Class 2, Type I Solid Blanket, 36 in x 36 in with 6 Eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 17kV
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Dimensions of 36" x 36"
  • Class 2 slotted blanket includes 6 eyelets for buttons
  • Made from black Type I (non-ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

PSC4060607

Color

Black

EU RoHS Indicator

Product Type

Rubber

Style

Solid Blanket

Type

Blankets

UPC

096359473817

Dimensions

Length

36 in

Weight

6.2 lb

Weight Metric

2.8 kg

Width

36 in

Electrical Ratings

Voltage - Maximum

17 kV

Voltage Rating

Class 2 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

6

Pallet Quantity

96