HUBBELL POWER SYSTEMS
Image of 96KG34 BLACK, GROUND WIRE MOLDING, 3/4in x 8ft

BLACK, GROUND WIRE MOLDING, 3/4in x 8ft

Brand: Chance

Catalog ID: 96KG34

KOVER-GARD: black molding 3/4"x 8' long protects surface ground wires, lead wires and conductors. Flame retardant and easy to install.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Flame retardant and easy to install
  • Internal dimensions are 3/4" x 3/4"
  • Material: Black PVC

Product details

General

Catalog Number

96KG34

Material

Black PVC

Type

Ground Wire Molding

UPC

096359076353

Dimensions

Dimensions

96.000 in x 0.870 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

96 in

Weight

0.75 lb

Width

0.87 in

Logistics

Carton Quantity

100

Pallet Quantity

2000

Resources and downloads

Specifications

Sales Drawings