HUBBELL POWER SYSTEMS
Image of T3060025 Blanket Tarp, 10 ft x 10 ft
Image of T3060025 Blanket Tarp, 10 ft x 10 ft

Blanket Tarp, 10 ft x 10 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: T3060025

All-Purpose Tarps in the same yellow heavy-duty vinylimpregnated fabric are available in the two sizes at right.

  • Yellow heavy-duty vinyl-impregnated fabric
  • Snaps, Velcro® closures and custom-tailored pockets

Product details

General

Catalog Number

T3060025

EU RoHS Indicator

No

UPC

096359058014

Dimensions

Length

10 ft

Length Metric

3 m

Weight

0.8 lb

WeightMetric

0.3 kg

Width

10.0 ft

WidthMetric

4,572.0 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications